Conveyor Technology

Connect production steps with flexible conveyor solutions.

From conveyor belts and roller conveyors to suspended conveying systems, item’s modular system helps connect production steps, streamline material flow and adapt conveyor layouts to changing production requirements.

Explore solutions
Modular conveyor and machine structures connecting production steps

Built around your application

Flexible conveyor layouts

Configure conveyor layouts to suit your products, processes and available space.

Seamless process integration

Connect workstations and production steps to create a continuous material flow.

Adaptable material flow

Adapt conveyor systems as production processes and requirements change.

Solutions for Conveyor Technology

Explore published Customer Solutions for this application area.

Workstation with conveyor belt and material bufferWorkstation with conveyor belt and material bufferAt this lean workstation, products can be assembled, tested, or packaged.View Customer SolutionProcess and testing cabin with through-flow conveyor, controls and status lightProcess and testing cabin with integrated conveyor beltFor efficient execution of automated work steps, this machine cabin features a through-flow conveyor belt.View Customer SolutionT-stand frame 160 – incline configurableT-stand frame 160 – incline configurableThe T-Stand System 160 fits the item Conveyor Belt System.The stand frame can be adapted exactly to the requirements of the conveyor system for all belt conveyors and timing belt conveyors with a width between 80 and 160 mm and with an inclination of up to 20°.View Customer SolutionT-stand frame 80 – incline configurableT-stand frame 80 – incline configurableThe T-stand frame 80 fits the item Conveyor Belt System.The stand frame can be adapted exactly to the requirements of the conveyor system for all belt conveyors and timing belt conveyors with a width of 80 mm and an inclination of up to 20°.View Customer SolutionH-stand frame - width and incline configurableH-stand frame - width and incline configurableThe H-stand frame for the conveyor belt system.The stand frame can be used for all double flat belt conveyors and double timing belt conveyors with a total width of over 400 mm and all conveyor belt systems with an incline.View Customer SolutionTransport conveyor roller with 2° inclineTransport conveyor roller with 2° inclineWith the item Transport Conveyor Roller TR30, containers can be transported without an external drive.View Customer SolutionTransport Roller Conveyor TR30 with return trackTransport Roller Conveyor TR30 with return trackEfficient supply of goods and materials in SLCs can be achieved with the low-friction Transport Roller Conveyor TR30.View Customer SolutionTransport Roller Conveyor TR30Transport Roller Conveyor TR30When linking workstations, the low-friction Transport Roller Conveyor TR30 facilitates the forwarding of containers and goods.View Customer SolutionDouble Timing Belt Conveyor with 10° incline - non-accumulatingDouble Timing Belt Conveyor with 10° incline - non-accumulatingThe Double Timing Belt Conveyor with two 40 mm wide, non-accumulating Timing Belts and a pitch of 10° is suitable for transferring heavy small parts or smaller boxes to a different height level.View Customer SolutionBasic model Double Timing Belt Conveyor - accumulating and ESD-safeBasic model Double Timing Belt Conveyor - accumulating and ESD-safeThe Double Timing Belt Conveyor with a total width of 320 mm and the 80 mm wide timing belts that are capable of accumulating is suitable for handling non-intrinsically stable load carriers.View Customer SolutionBasic model Double Timing Belt Conveyor – non-accumulatingBasic model Double Timing Belt Conveyor – non-accumulatingThe Double Timing Belt Conveyor with a Timing Belt width of 40 mm and the non-accumulating Timing Belt is suitable for conveying inherently stable unit loads, such as load carriers or defined inherently stable components in assembly lines.View Customer SolutionBasic model Timing Belt Conveyor - accumulating and ESD-safeBasic model Timing Belt Conveyor - accumulating and ESD-safeThe Timing Belt Conveyor with a width of 80 mm and the accumulating timing belt is suitable for handling heavier small parts or smaller boxes.View Customer SolutionBasic model Timing Belt Conveyor - non-accumulatingBasic model Timing Belt Conveyor - non-accumulatingThe Timing Belt Conveyor with non-accumulating Timing Belt in a width of 80 mm is suitable for transporting heavier small parts or boxes of smaller size.View Customer SolutionBasic model Double Flat Belt Conveyor - accumulating and ESD-safeBasic model Double Flat Belt Conveyor - accumulating and ESD-safeThis Double Flat Belt Conveyor with belt widths of 40 mm and a total width of 240 mm is suitable for handling inherently stable unit loads of various types.View Customer SolutionBasic model Double Flat Belt Conveyor - non-accumulatingBasic model Double Flat Belt Conveyor - non-accumulatingThe Double Belt Conveyor featuring a belt width of 40 mm and a total width of 240 mm combined with the non-accumulating conveyor belt is suitable for conveying inherently stable unit loads of a defined size.View Customer SolutionFlat Belt Conveyor with 10° incline - non-accumulatingFlat Belt Conveyor with 10° incline - non-accumulatingThe Flat Belt Conveyor with non-accumulating conveyor belt and a 10° incline is suitable for ascending operation of bulk materials and non-intrinsically stable objects.View Customer SolutionBasic model Flat Belt Conveyor - accumulating and ESD-safeBasic model Flat Belt Conveyor - accumulating and ESD-safeThe Flat Belt Conveyor with a width of 320 mm and the accumulation-capable, ESD-safe conveyor belt is suitable for handling unit goods of various types.View Customer SolutionBasic model Flat Belt Conveyor – non-accumulatingBasic model Flat Belt Conveyor – non-accumulatingThe Flat Belt Conveyor with the non-accumulating conveyor belt is suitable for handling bulk material and objects that are not inherently stable.View Customer SolutionFlat Belt Conveyor with railing and funnel – accumulatingFlat Belt Conveyor with railing and funnel – accumulatingThe belt conveyor with accumulating conveyor belt has a railing system that is shaped as a funnel in the infeed area.View Customer SolutionFlat Belt Conveyor with railing, non-accumulatingFlat Belt Conveyor with railing, non-accumulatingThis belt conveyor with non-accumulating conveyor belt is equipped with a continuous railing.View Customer SolutionRobot enclosure with conveyor beltRobot enclosure with conveyor beltFor automated production, this application combines a safe enclosure for a cobot with the supply and removal of material via a conveyor belt.View Customer SolutionPalletizing unit with conveyor belt for ABB cobotsPalletizing unit with conveyor belt for ABB cobotsThis efficient palletizing solution is optimized for ABB cobots connected with the Robot Mounting Plate 8 280x200.View Customer SolutionPalletizing station with cobot and conveyor beltPalletizing station with cobot and conveyor beltThe scalable basis design combines a collaborative robot and a conveyor belt to create a variable palletizer.View Customer SolutionWorkstation interlinking with conveyor belts in a Z-configurationWorkstation interlinking with conveyor belts in a Z-configurationThis application enables workstations to be interlinked even in difficult room layouts.View Customer SolutionWorkstation interlinking with conveyor belts in an U-configurationWorkstation interlinking with conveyor belts in an U-configurationConveyor belts can be linked together to form a U-shaped cell for optimum use of space.View Customer SolutionParallel production with conveyor belts in a Т-configurationParallel production with conveyor belts in a Т-configurationThis application allows two workstations or assembly lines to be used in parallel for the same work process, thereby optimizing production.View Customer Solution

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.