CUSTOMER SOLUTION · Conveyor Technology
Double Timing Belt Conveyor with 10° incline - non-accumulating
ETS-08019
The Double Timing Belt Conveyor with two 40 mm wide, non-accumulating Timing Belts and a pitch of 10° is suitable for transferring heavy small parts or smaller boxes to a different height level.

Conveyor Technology
Customer Solution
The Double Timing Belt Conveyor with two 40 mm wide, non-accumulating Timing Belts and a pitch of 10° is suitable for transferring heavy small parts or smaller boxes to a different height level. The overall width of 320 mm enables the transport of different sizes of conveyed goods. For example, a height offset can be compensated for feeding material into a machine or to an ergonomic workstation. A total load of up to 50 kg can be transported in the 2000 mm length. The maximum line load is 25 kg/m.
The Double Timing Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and ESD-safe Timing Belt in two widths and center distances up to 6000 mm.
Notes on industrial conveyor belts:
– The choice of motor must be adapted to the characteristics of the process and the material being moved.
– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.
– Depending on the gradient, transport speed and conveyed material, the maximum transport weight may differ and must be checked in each case of application.
– The Double Timing Belt Conveyor 8 40 D with non-accumulating belt can be operated with a maximum load of 90 kg and a line load of 25 kg/m.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

