CUSTOMER SOLUTION · Conveyor Technology

Basic model Double Timing Belt Conveyor – non-accumulating

ETS-08017

The Double Timing Belt Conveyor with a Timing Belt width of 40 mm and the non-accumulating Timing Belt is suitable for conveying inherently stable unit loads, such as load carriers or defined inherently stable components in assembly lines.

Basic model Double Timing Belt Conveyor – non-accumulating

Conveyor Technology

Customer Solution

The Double Timing Belt Conveyor with a Timing Belt width of 40 mm and the non-accumulating Timing Belt is suitable for conveying inherently stable unit loads, such as load carriers or defined inherently stable components in assembly lines. The total width is 800 mm. The space between the conveyors can be used, for example, for mechanical or electrical stoppers, camera systems or sensors. In the length of 3000 mm, loads of up to 75 kg can be handled with a line load of 25 kg/m.

The Double Timing Belt Conveyor 8 40 D is available with an accumulating, ESD-safe as well as non-accumulating Timing Belt in two widths and in lengths up to 6000 mm. The total width of the synchronized timing belt conveyors can be up to 2400 mm. The durable Timing Belts with integrated steel strands move even heavy transport pieces without slipping.

Notes on industrial conveyor belts:

– The choice of motor must be adapted to the characteristics of the process and the material being moved.

– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.

– To prevent the Timing Belt from sagging, the Belt Support Set 8 is installed from a length of 2000 mm.

– The Double Timing Belt Conveyor 8 40 D-40 with non-accumulating belt can be operated with a maximum load of 90 kg and a line load of 25 kg/m.

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.