CUSTOMER SOLUTION · Conveyor Technology

Basic model Flat Belt Conveyor - accumulating and ESD-safe

ETS-08011

The Flat Belt Conveyor with a width of 320 mm and the accumulation-capable, ESD-safe conveyor belt is suitable for handling unit goods of various types.

Basic model Flat Belt Conveyor - accumulating and ESD-safe

Conveyor Technology

Customer Solution

The Flat Belt Conveyor with a width of 320 mm and the accumulation-capable, ESD-safe conveyor belt is suitable for handling unit goods of various types. The ESD-safe conveyor belt can be used to transport sensitive electronic parts in ESD small load carriers, for example. The accumulating conveyor belt also offers the possibility of accumulating the unit loads in a defined position, e.g. for Cable Entry assembly work, removal and testing, or for buffering. The 2000 mm length allows loads of up to 35 kg to be transported and accumulated. The maximum line load is 25 kg/m.

The Flat Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and ESD-safe conveyor belt in eight widths up to 400 mm and center distances up to 6000 mm. The ESD-safe conveyor belt enables the safe transport of sensitive electronic parts.

Notes on industrial conveyor belts:

– The choice of motor must be adapted to the characteristics of the process and the material being moved.

– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.

– ESD compliance must be checked according to the specifications of the handled components and verified at regular intervals.

– The Flat Belt Conveyor 8 40 D-320 with accumulating and ESD-safe belt can be operated with a maximum load of 35 kg and a line load of 25 kg/m.

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.