CUSTOMER SOLUTION · Conveyor Technology

Basic model Double Flat Belt Conveyor - non-accumulating

ETS-08013

The Double Belt Conveyor featuring a belt width of 40 mm and a total width of 240 mm combined with the non-accumulating conveyor belt is suitable for conveying inherently stable unit loads of a defined size.

Basic model Double Flat Belt Conveyor - non-accumulating

Conveyor Technology

Customer Solution

The Double Belt Conveyor featuring a belt width of 40 mm and a total width of 240 mm combined with the non-accumulating conveyor belt is suitable for conveying inherently stable unit loads of a defined size. Due to the inherent stability of the conveyed goods, two narrow conveyor belts are sufficient and the space between the conveyors can be used e.g. for mechanical or electrical stoppers, camera systems or sensor technology.

With the length of 2000 mm, a total load of up to 8 kg can be transported and accumulated. Without accumulation, the total load of the conveyor system equals 30 kg with a line load of 25 kg/m.

The Double Flat Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and an ESD-safe conveyor belt in two widths as well as center distances up to 6000 mm. The total width of the synchronized conveyors can be up to 2400 mm.

Notes on industrial conveyor belts:

– The choice of motor must be adapted to the characteristics of the process and the material being moved.

– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.

– The Double Flat Belt Conveyor 8 40 D-400 with accumulating belt can be operated with a maximum load of 8 kg accumulating and a line load of 25 kg/m.

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.