CUSTOMER SOLUTION · Machine Frames, Safety & Enclosures
Process and testing cabin with integrated conveyor belt
ETS-08001
For efficient execution of automated work steps, this machine cabin features a through-flow conveyor belt.

At a glance
Synchronized process flow
A through-flow conveyor connects sequential processing, assembly or testing steps inside a compact enclosure.
Integrated utilities
Two installation column profiles provide structured routes for power, compressed air and data from the floor or ceiling.
Visible process status
Control panels and a three-segment machine traffic light support operation and status indication.
Machine Frames, Safety & Enclosures
Customer Solution
For efficient execution of automated work steps, this machine cabin features a through-flow conveyor belt. Sequential processing, assembly, or testing processes can be carried out safely and in a synchronized manner within the space-saving enclosure.
Goods are transported on the conveyor belt with item center drive without any interfering contours within the transport level. The supply of power, compressed air, or data is ensured by two item installation column profiles. The cables can be routed safely into the machine enclosure via the floor or ceiling. CEE sockets, pneumatic outlets, or emergency stop buttons can be installed.
The sample solution features control panels for operating the work processes. During production, the status of the application is displayed by a machine traffic light with three colored LED segments.
Key features
Conveyor belt with item center drive
The center drive keeps the transport plane free from interfering contours.
Two installation column profiles
CEE sockets, pneumatic outlets, emergency stop buttons and cable routing can be integrated for the application.
Controls and signalling
Control panels operate the work process while three coloured LED segments indicate application status.
Flexible by design
Configurable process cabin
The cabin height, width and depth, the conveyor length and type, and the equipment can be adapted to the application in the item Engineeringtool.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.