CUSTOMER SOLUTION · Lean Production
Mobile D30 Kanban FIFO rack
ETS-08049
This mobile FIFO rack features colour-coded Kanban roller conveyors that indicate how full a shelf is.

At a glance
Visual material status
Colour-coded Kanban roller conveyors make the fill level of each shelf visible at a glance.
Illuminated operation
Integrated lighting supports reliable handling where production-hall lighting is limited.
Mobile FIFO supply
The mobile rack brings first-in, first-out material provision to the point where it is needed.
Lean Production
Customer Solution
This mobile FIFO rack features colour-coded Kanban roller conveyors that indicate how full a shelf is.
Thanks to built-in lighting systems, operations will run smoothly even in dark areas of the production hall.
A Limit Stop is fitted at the front and bottom to protect Light Fitting and personnel alike.
Key features
Kanban roller conveyors
The colour coding provides a simple visual indication of whether a shelf is full.
Integrated lighting
Built-in Light Fittings illuminate the rack for use in darker production areas.
Front and lower Limit Stop
Limit Stops at the front and bottom protect the Light Fitting and personnel from contact.
Flexible by design
Flexible material provision
The modular item D30 system supports racks and factory equipment that can be adapted and extended as material-provision requirements change. The Catalogue Application provides the exact project and CAD continuation.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

