CUSTOMER SOLUTION · Robotics & Automation
Robot workstation with expandable work surface
ETS-08036
This mobile robot workstation has a versatile work surface with continuous grooves.

At a glance
Expandable work area
Two fold-up surfaces extend the 1200 x 800 mm grooved work area when the process needs more space.
Mobile with a secure footing
Four heavy-duty jacking castors support relocation and stable positioning at the point of use.
Modular cobot integration
The table frame connects the robot through Robot Mounting Plate 8 and remains compatible with the item Building Kit System.
Robotics & Automation
Customer Solution
This mobile robot workstation has a versatile work surface with continuous grooves. Two additional surfaces that can be flipped up easily expand the 1200 x 800 mm work area for automated production.
Four heavy-duty jacking castors ensure a secure footing and enable the workstation and cobot to be used at different locations. The table frame of the sample solution for stationary cobots is compatible with the item Building Kit System.
– Variable work surface with item groove plate X 8 40
– Two additional work areas can be flipped up
– Connection of the cobot via the robot mounting plate 8
Note: Depending on the scale of the solution, operating mode, and robot model, the stability and load limits of the entire system must be checked.
Key features
Groove Plate X 8 40
Continuous grooves provide a variable work surface for fixtures and changing automated tasks.
Two fold-up work surfaces
Additional work areas can be opened when required and folded away when the compact footprint is more important.
Robot Mounting Plate 8
The mounting plate provides the defined connection between the cobot and workstation.
Project-specific stability check
Stability and load limits must be checked for the selected solution scale, operating mode and robot model.
Flexible by design
Adaptable in the item Engineeringtool
The workstation can be customized in its dimensions and extended with item Building Kit System accessories. The Fanuc CRX is an official example, not a restriction to one robot model.
Gallery

Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.