CUSTOMER SOLUTION · Conveyor Technology
Basic model Timing Belt Conveyor - non-accumulating
ETS-08015
The Timing Belt Conveyor with non-accumulating Timing Belt in a width of 80 mm is suitable for transporting heavier small parts or boxes of smaller size.

Conveyor Technology
Customer Solution
The Timing Belt Conveyor with non-accumulating Timing Belt in a width of 80 mm is suitable for transporting heavier small parts or boxes of smaller size. With a line load of 25 kg/m, up to 75 kg can be transported on the conveyor system over a distance of 3000 mm.
The Timing Belt Conveyor 8 40 D is available with an accumulating, ESD-safe as well as non-accumulating Timing Belt in two widths and in lengths up to 6000 mm. The durable Timing Belts with integrated steel strands transport even heavy transport pieces without slippage.
Notes on industrial conveyor belts:
– The choice of motor must be adapted to the characteristics of the process and the material being moved.
– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.
– To prevent the Timing Belt from sagging, the Belt Support Set 8 is installed from a length of 2000 mm.
– The Timing Belt Conveyor 8 40 D with non-accumulating belt can be operated with a maximum load of 100 kg and a line load of 25 kg/m.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.