CUSTOMER SOLUTION · Conveyor Technology

Basic model Timing Belt Conveyor - accumulating and ESD-safe

ETS-08016

The Timing Belt Conveyor with a width of 80 mm and the accumulating timing belt is suitable for handling heavier small parts or smaller boxes.

Basic model Timing Belt Conveyor - accumulating and ESD-safe

Conveyor Technology

Customer Solution

The Timing Belt Conveyor with a width of 80 mm and the accumulating timing belt is suitable for handling heavier small parts or smaller boxes. Due to the ESD-safe conveyor belt, sensitive electronic parts, e.g. in ESD small load carriers, can also be transported without any problems. In the length of 2000 mm, loads of up to 50 kg can be transported and accumulated with a line load of 25 kg/m.

The Timing Belt Conveyor 8 40 D is available with an accumulating, ESD-safe as well as non-accumulating Timing Belt in two widths and in lengths up to 6000 mm. The durable Timing Belts with integrated steel strands transport even heavy transport pieces without slippage.

Notes on industrial conveyor belts:

– The choice of motor must be adapted to the characteristics of the process and the material being moved.

– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.

– ESD compliance must be checked according to the specifications of the handled components and verified at regular intervals.

– The Timing Belt Conveyor 8 40 D-80 with ESD-safe, accumulating belt can be operated with a maximum load of 50 kg and a line load of 25 kg/m.

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.