CUSTOMER SOLUTION · Conveyor Technology
H-stand frame - width and incline configurable
ETS-08023
The H-stand frame for the conveyor belt system.The stand frame can be used for all double flat belt conveyors and double timing belt conveyors with a total width of over 400 mm and all conveyor belt systems with an incline.

Conveyor Technology
Customer Solution
The H-stand frame for the conveyor belt system.The stand frame can be used for all double flat belt conveyors and double timing belt conveyors with a total width of over 400 mm and all conveyor belt systems with an incline. The assembly is fully configurable and can be customized to meet the exact requirements of the conveyor system.
Notes on the upright:
– For lengths of 2000 mm and over, additional uprights should be installed for support.
– For total widths of the stand frame exceeding 400 mm, additional struts may have to be installed in the substructure, taking into account the total load on the conveyor.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.