CUSTOMER SOLUTION · Conveyor Technology
Basic model Double Flat Belt Conveyor - accumulating and ESD-safe
ETS-08014
This Double Flat Belt Conveyor with belt widths of 40 mm and a total width of 240 mm is suitable for handling inherently stable unit loads of various types.

Conveyor Technology
Customer Solution
This Double Flat Belt Conveyor with belt widths of 40 mm and a total width of 240 mm is suitable for handling inherently stable unit loads of various types. With the ESD-safe conveyor belt, sensitive electronic parts can be easily transported in ESD small load carriers, for example. The accumulating conveyor belts also offer the possibility of accumulating the load carriers in a defined position, e.g. for Cable Entry assembly work, removal and testing, or for buffering. In the length of 2000 mm, a total load of up to 8 kg can be transported in accumulation mode. The maximum line load is 25 kg/m.
The Double Flat Belt Conveyor 8 40 D is available with an accumulating, non-accumulating and ESD-safe conveyor belt in eight widths up to 400 mm and center distances up to 6000 mm. The distance between the synchronized belts can be up to 2400 mm. The ESD-safe belt enables the transport of sensitive electronic parts.
Notes on industrial conveyor belts:
– The choice of motor must be adapted to the characteristics of the process and the material being moved.
– The upright must be reinforced by a longitudinal brace and additional uprights should be installed for support from a length of 2000 mm.
– ESD compliance must be checked according to the specifications of the handled components and verified at regular intervals.
– The Double Flat Belt Conveyor 8 40 D-40 with accumulating and ESD-safe belt can be operated with a maximum accumulating load of 8 kg and a line load of 25 kg/m.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.