CUSTOMER SOLUTION · Lean Production

Wide FIFO rack with suspended material transport

ETS-00012

The 1500 mm wide FIFO Shelf from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically.

Wide FIFO rack with suspended material transport

Lean Production

Customer Solution

The 1500 mm wide FIFO Shelf from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically. The products hang from carriages that run on rails with a 3° incline to the removal point. The wide shelf can accommodate wires, cables or floor mats on several parallel tracks or be used to supply bulky individual products such as a headliner. Using the item suspended conveyor system can significantly simplify the provision of these goods.

Two supply levels are available for material provision. One track is reserved for the return of the carriages.

– Plenty of space for storing sensitive materials

– Suspended material supply with low-friction carriages

– Two staging levels

– Return track for carriages

– Basic model dimensions: 1800 x 1000 x 1900 mm

– Alternative versions available as additional sample solutions. The 1500 mm wide FIFO Shelf from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically. The products hang from carriages that run on rails with a 3° incline to the removal point. The wide shelf can accommodate wires, cables or floor mats on several parallel tracks or be used to supply bulky individual products such as a headliner. Using the item suspended conveyor system can significantly simplify the provision of these goods.

Two supply levels are available for material provision. One track is reserved for the return of the carriages.

– Plenty of space for storing sensitive materials

– Suspended material supply with low-friction carriages

– Two staging levels

– Return track for carriages

– Basic model dimensions: 1800 x 1000 x 1900 mm

– Alternative versions available as additional sample solutions

Technical continuation

View technical Catalogue Application

Continue to catalogue data, related components, CAD and download access.

View technical details

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.