CUSTOMER SOLUTION · Lean Production
Mobile FIFO rack with work decks
ETS-08042
This FIFO rack has two work decks in front of the two roller conveyor levels.

Lean Production
Customer Solution
This FIFO rack has two work decks in front of the two roller conveyor levels. Small load carriers (SLCs) can be placed here to pick the contents. On the removal side, item slide links simplify the handling of filled containers. The return level for empty SLCs is located at the top.
The base frame is made from Line 8 profiles and the structure is built using components from the item Lean Production Building Kit System. The FIFO rack can be moved to the desired location using swivel castors with double brakes. The basic model is designed for SLCs measuring 600 x 400 mm.
– Two work shelves in front of the roller conveyors
– Two storage levels for filled SLCs
– Ergonomic removal thanks to item slide links
– Return level for empty containers
– Basic model dimensions: 1800 x 1400 x 1700 mm
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

