CUSTOMER SOLUTION · Lean Production
Karakuri/LCA lift for SLC 600x400
ETS-00027
The lift automatically transports loaded small load carriers (SLCs) from a higher infeed level to a lower return level.

Lean Production
Customer Solution
The lift automatically transports loaded small load carriers (SLCs) from a higher infeed level to a lower return level. The transition within the FIFO rack is smooth and muscle-free, as the dead weight of the transported goods is used in accordance with the Karakuri/LCA principles.
This basic model is designed for SLCs measuring 600 x 400 mm (with the long edge in the direction of travel). The counterweight must be dimensioned to suit the weight to be conveyed.
Numerous safety features characterize this solution: A braking roller controls the speed of the lift. The function is safeguarded by a double rope guide. Elastic profile end caps dampen the impact.
– Effortless provision of SLCs at the desired height
– Automatic lowering of the containers without electric drive
– Integrated FIFO rack for intralogistics solutions
– Basic model dimensions: 900 x 750 x 1600 mm
– Basic model optimized for transport boxes with a base area of 600 x 400 mm
– Alternative versions available as further sample solutions
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

