CUSTOMER SOLUTION · Lean Production
Two-sided material supply rack for small parts
ETS-00007
This material supply rack is suitable for storing small parts and small load carriers.

Lean Production
Customer Solution
This material supply rack is suitable for storing small parts and small load carriers. A maximum total of 20 load carriers can be stored on Slide Links D30 on five levels on both sides. The open design offers ideal access to the crates.
This rack for small load carriers measures 875x990x1854 mm (LxWxH) and offers a large amount of storage space for a wide range of small parts thanks to its ten storage areas. Each level can accommodate two SLCs measuring 400x300x120.
The rack’s maximum total load-carrying capacity is 600 kg, with each level able to hold a maximum of 200 kg.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.