CUSTOMER SOLUTION · Lean Production

Slim FIFO rack with suspended material transport

ETS-00011

The 1000 mm wide FIFO rack from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically.

Slim FIFO rack with suspended material transport

Lean Production

Customer Solution

The 1000 mm wide FIFO rack from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically. The products are suspended from carriages that run on rails with a 3° incline to the removal point. This is particularly advantageous for pipes, cables or floor mats that are not suitable for storage in transport containers.

Two supply levels are available for material provision. One track is reserved for the return of the carriages.

– Suspended material supply with low-friction carriages

– Two staging levels

– Return track for carriages

– Basic model dimensions: 1800 x 1000 x 1900 mm

– Alternative versions available as additional sample solutions- The 1000 mm wide FIFO rack from the D30 profile tube system uses the item suspended conveyor system to provide materials ergonomically. The products are suspended from carriages that run on rails with a 3° incline to the removal point. This is particularly advantageous for pipes, cables or floor mats that are not suitable for storage in transport containers.

Two supply levels are available for material provision. One track is reserved for the return of the carriages.

– Suspended material supply with low-friction carriages

– Two staging levels

– Return track for carriages

– Basic model dimensions: 1800 x 1000 x 1900 mm

– Alternative versions available as additional sample solutions

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.