CUSTOMER SOLUTION · Lean Production
Return hatch with foot pedal release (600 x 400 mm transverse)
ETS-00023
A foot-operated return hatch increases productivity and ergonomics when processing small load carriers (SLC).

Lean Production
Customer Solution
A foot-operated return hatch increases productivity and ergonomics when processing small load carriers (SLC). Incoming transport containers are guided from a higher feed level to the removal point according to the FIFO principle. At the end of the work process, the return hatch uses a Karakuri/LCA mechanism to automatically feed the small load carriers back onto a lower roller conveyor. Loading and unloading are triggered together by a foot switch.
An employee can therefore concentrate purely on adding value, while the Karakuri/LCA rack takes over the (non-value-adding) handling of the SLCs. This sample solution is designed for the ergonomic provision of containers measuring 600 x 400 x 120 mm with a smooth base. The direction of travel is transverse. The wider sides of the KLT are therefore aligned with the return hatch.
The two conveyor sections with roller conveyors can be extended or adapted as required. An incline of at least 3° is recommended.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

