CUSTOMER SOLUTION · Lean Production

Rack for standard SLCs or cartons

ETS-00005

This stationary rack, built using Profile Tube System D30, is suitable for storing standard SLCs in various sizes.

Rack for standard SLCs or cartons

Lean Production

Customer Solution

This stationary rack, built using Profile Tube System D30, is suitable for storing standard SLCs in various sizes. Product Separator D30-55 can be used to position the small load carriers or cartons.

A collection point is located at the side, where empty SLCs can be stacked up. In total, this rack for small load carriers or cartons can carry a load of 1500 kg, with each compartment able to hold a maximum load of 200 kg.

The length, height and width of the solution can be customised to suit the requirements of the working process.

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.