CUSTOMER SOLUTION · Lean Production
Long load trolley 3 meters
ETS-00008
The long load trolley is designed for transporting items up to 3 meters in length.

Lean Production
Customer Solution
The long load trolley is designed for transporting items up to 3 meters in length. A vertical central strut divides each level into two individual transport compartments and also secures the load during transport. Thanks to item swivel rollers D100, the long goods trolley is mobile for efficient intralogistics and can be easily positioned.
The basic model measures 3180 x 490 x 1540 mm (LxWxH). The trolley can be individually configured to suit your flow of goods requirements. The permissible load capacity of 600 kg should not be exceeded. A maximum load of 150 kg per compartment should be observed. The payload should also be evenly distributed.
The base level of the transport trolley for intralogistics is constructed on a stable frame made from Series 8 profiles. The superstructure is built using aluminum profiles from the item lean production system kit.The long load trolley is designed for transporting items up to 3 meters in length. A vertical central strut divides each level into two individual transport compartments and also secures the load during transport. Thanks to item swivel rollers D100, the long goods trolley is mobile for efficient intralogistics and can be easily positioned.
The basic model measures 3180 x 490 x 1540 mm (LxWxH). The trolley can be individually configured to suit your flow of goods requirements. The permissible load capacity of 600 kg should not be exceeded. A maximum load of 150 kg per compartment should be observed. The payload should also be evenly distributed.
The base level of the transport trolley for intralogistics is constructed on a stable frame made from Series 8 profiles. The superstructure is built using aluminum profiles from the item lean production system kit.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

