CUSTOMER SOLUTION · Lean Production

Lean production rack for small load carriers

ETS-00006

This rack from the D30 profile tube system simplifies the storage of standard small load carriers in various sizes.

Lean production rack for small load carriers

Lean Production

Customer Solution

This rack from the D30 profile tube system simplifies the storage of standard small load carriers in various sizes. It supports the efficient flow of materials in intralogistics thanks to item Slide Strips D30 with side guide. The low-friction plastic rails make it easier to move containers and protect the profile surfaces. The bar provides lateral support and thus simplifies handling.

For efficient intralogistics, there is a collection point for empty transport containers at the side of the shelving. The shelving can be loaded with a total of 1500 kg, with a maximum load capacity of 200 kg per shelf. The profile frame can be easily adjusted in length, height and width to suit the requirements of the work process.

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.