CUSTOMER SOLUTION · Lean Production
Karakuri/LCA lift for SLC 300x400
ETS-00025
The lift automatically transports loaded small load carriers (SLCs) from a higher infeed level to a lower return level.

Lean Production
Customer Solution
The lift automatically transports loaded small load carriers (SLCs) from a higher infeed level to a lower return level. The transition within the FIFO rack is smooth and muscle-free, as the dead weight of the transported goods is used in accordance with the Karakuri/LCA principles.
This basic model is designed for SLCs measuring 300 x 400 mm (with the short edge in the direction of travel). The counterweight must be dimensioned to suit the weight to be conveyed.
Numerous safety features characterize this solution: A braking roller controls the speed of the lift. The function is safeguarded by a double rope guide. Elastic profile end caps dampen the impact.
– Effortless provision of SLCs at the desired height
– Automatic lowering of the containers without electric drive
– Integrated FIFO rack for intralogistics solutions
– Basic model dimensions: 900 x 450 x 1600 mm
– Basic model optimized for transport boxes with a base area of 300 x 400 mm
– Alternative versions available as further sample solutions
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.

