CUSTOMER SOLUTION · Robotics & Automation

Top Module – shelf with roller conveyors

ETS-01009

To ensure the efficient supply of materials, this Top Module for Automated Guided Vehicles (AGV) is equipped with roller conveyors on two levels.

Top Module – shelf with roller conveyors

Robotics & Automation

Customer Solution

To ensure the efficient supply of materials, this Top Module for Automated Guided Vehicles (AGV) is equipped with roller conveyors on two levels. The roller conveyors with guide rails are designed for SLCs measuring 600 x 400 mm. Four small load carriers can be transported per roller conveyor level. Roller conveyor fastening brackets with stops are used on both sides to secure the load.

The application can also be built as a FIFO rack with inclined roller conveyors to meet your intralogistics requirements.

– parts containers for the additional provision of small parts

– base frames directly compatible with item Base Carts for mobile robots

Note: Depending on the scaling of the solution and the robot model, the stability and load limits of the overall system must be checked.

Technical continuation

View technical Catalogue Application

Continue to catalogue data, related components, CAD and download access.

View technical details

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.