CUSTOMER SOLUTION · Robotics & Automation
Mobile robot workstation with base cabinet
ETS-08050
Based on Series 8 profiles, this robot workstation provides the best conditions for the mobile use of a cobot.

Robotics & Automation
Customer Solution
Based on Series 8 profiles, this robot workstation provides the best conditions for the mobile use of a cobot. The full-surface item groove plate creates a variable work surface for the collaborative robot. The outer surface also offers numerous grooves 8 for attaching accessories or extensions.
The large handle and four Jacking Castors allow the Cobot application to be used in different locations. The base cabinet with two doors provides storage space for the cobot’s control components and work materials. Two passages are provided at the sides between the groove plate and the frame for cable routing to the Cobot. These can be made dust-tight using the item Brush Strip 8 H40.
・Load-bearing base frame based on Series 8 profiles
・Two doors with magnetic door stop
・Mobility and optimum stability thanks to item Jacking Castors
・Variable work surface with item Groove Plate X 8 40
・Cobot connection via Robot Mounting Plate 8
・Basic model can be easily adapted in all dimensions
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.