CUSTOMER SOLUTION · Robotics & Automation
Partially enclosed robot cell
ETS-08038
The large working area of this robot cell is enclosed with polycarbonate on three sides.

Robotics & Automation
Customer Solution
The large working area of this robot cell is enclosed with polycarbonate on three sides. Production processes can therefore be carried out safely with a cobot. At the same time, the robot application allows visual inspection from all sides.
The wide access opening is used for material provision. If required, it can be secured by sensors such as a light curtain, sliding doors or other similar devices. The profile frame can be easily extended and adapted to individual requirements. The lower level offers sufficient space for the cobot controller, work materials and other equipment.
– Safe robot cell with polycarbonate protective panels
– Variable working area measuring 1400 x 1400 mm
– Cobot is attached using item Robot Mounting Plate 8
– Basic model can be easily adapted in all dimensions
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.
Technical continuation
View technical Catalogue Application
Continue to catalogue data, related components, CAD and download access.
Continue exploring
More Customer Solutions
Explore concrete solutions for other tasks and application contexts.