CUSTOMER SOLUTION · Ergonomics & Workstations

Drawer unit with work surface and upright

ETS-08035

This drawer unit can also be used as a compact workstation.

Drawer unit with work surface and upright

Ergonomics & Workstations

Customer Solution

This drawer unit can also be used as a compact workstation. The drawers provide ample space for tools, documents and materials. The top of the cabinet, which features a robust table top, can be used as a work surface. The rear profiles of the frame are extended. They form an integrated upright. Accessories such as a monitor holder, an LED light fitting or display panels can be attached here. All drawers use fully extendable telescopic slides with a soft-close function. The load capacity is up to 45 kg depending on the length used.

– Easy configuration of drawers to suit the application

– Dimensions of the basic model 1800 x 780 x 780 mm

– This drawer unit can also be used as a compact workstation. The drawers provide ample space for tools, documents and materials.The top of the cabinet, which features a robust table top, can be used as a work surface. The rear profiles of the frame are extended. They form an integrated upright. Accessories such as a monitor holder, an LED light fitting or display panels can be attached here. All drawers use fully extendable telescopic slides with a soft-close function. The load capacity is up to 45 kg depending on the length used.

– Easy configuration of drawers to suit the application

– Dimensions of the basic model 1800 x 780 x 780 mm

Technical continuation

View technical Catalogue Application

Continue to catalogue data, related components, CAD and download access.

View technical details

Continue exploring

More Customer Solutions

Explore concrete solutions for other tasks and application contexts.

Need help or want to stay connected?

Get immediate support, connect with item China for your project or follow our official WeChat account.

Online chat

Get a quick answer

Chat directly with the item China team.

Start online chat

WeCom

Business & project support

Connect with item China for product, application and project support.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeCom

Business & project support

Connect with item China for product, application and project support.

WeCom QR code for connecting with item China

Scan the QR code with WeCom to connect with item China.

Save the QR code or take a screenshot, then scan it from your album in WeCom.

WeChat

Follow item China

Follow our official WeChat account for news, solutions and updates.

WeChat QR code for following the official item China WeChat account

Scan the QR code with WeChat to follow item China.

Save the QR code or take a screenshot, then scan it from your album in WeChat.

Online sign-in is not connected yet. Contact item China for CAD files and engineering data.